(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Ratchet Handle, Slim Type, Nickel Coated, TRH

Socket Wrenches - Ratchet Handle, Slim Type, Nickel Coated, TRH
  • Volume Discount

[Features]
· The socket can be easily attached and removed with its push-button function.
· A slim type.
· With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· The handle has a 13° angle, making it easy to work around obstacles.
· Uses 72-tooth gears to achieve a feed angle of 5°. It enables work in narrow areas.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
TRH2-A
TRH3-A
TRH4-A
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

6.35145301-3553124
1 Piece(s)Available

8 Days or more

9.5190301-3561260
1 Piece(s)Available

8 Days or more

12.7240301-3570454

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork The Number of Teeth(Sheets) 72
Features The socket can be easily attached and removed with its push-button function. Slim type. With non-chrome plating (nickel plating), it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) The handle has a 13° angle, making it easy to work around obstacles. With 72-tooth gears, it realizes a feed angle of 5°, now allowing use in narrow spaces. Made from chrome vanadium steel.

Additional Products in this Category

Tech Support