(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket (Hex Type / 9.5 mm Square Drive)

Deep Socket (Hex Type / 9.5 mm Square Drive)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Single Item / Set : Single Item Socket
•Use : Manual Operation
•Socket Shape : Hexagonal
For complete product overview and details on Deep Socket (Hex Type / 9.5 mm Square Drive), see the sections below:

Part Number

Configured Part Number is shown.

NB3L-14

Part Number
NB3L-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Width across flat dimension (S Measurement) 14 Overall length (L dimension)(mm) 60
Trusco Code 395-2487 Mass(g) 70 Features The greatest masterpiece bringing together the KTC creation framework is the Kyoto Machine Tool. Uses N Power Fit to make the contact surface larger, reducing the concentration of stress to the thin part, which is gentle to the bolts and nuts, and prevents slipping.

Please check the type/dimensions/specifications of the part NB3L-14 in the Deep Socket (Hex Type / 9.5 mm Square Drive) series.

Additional Products in this Category

Tech Support