(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagon Socket (with Magnet) 3KH-K

Hexagon Socket (with Magnet) 3KH-K
  • Volume Discount

Socket wrench ideal for tightening and loosening hex socket bolts and hex socket set screws.
[Features]
· Manual hexagon socket.
· A magnetic tip type.
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
· Realizes high torque and toughness (tensile strength that is not easily broken with impacts) which could not be obtained with conventional products.
· Can be used with hand tools & electric tools.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3KH-04K
3KH-05K
3KH-06K
3KH-08K
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)
1 Piece(s)Available

13 Days or more

4481730
1 Piece(s)Available

8 Days or more

5501730
1 Piece(s)Available

13 Days or more

6511945
1 Piece(s)Available

13 Days or more

8541945

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork/impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support