(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crossbar 113

Crossbar 113
  • Volume Discount

A socket wrench equipped for use with ratchet handle 572, which is used as the ratchet handle.
[Features]
· Used for handle for ratchet handle 572 and handle for T type slide handle 416.
· Attach with T slide handle 416 for use as a T-shaped slide handle.
[Applications]
· For assembly and maintenance of large machines and maintenance of large automobiles.

PDF

Part Number

Configured Part Number is shown.

110

 
Part Number
110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

7 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Others Use For handwork Total Length (L Size)(mm) 250
Handle Type ° Cross Bar Width across flat part external diameter (measurement D1)(mm) 12 Mass(g) 225

Additional Products in this Category

Tech Support