(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Catch Deep Socket Set (Hexagonal with Holder) HSCL306

Nut Catch Deep Socket Set (Hexagonal with Holder) HSCL306

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A nut catch long socket with 9.5 mm insert angle with a mechanism that stops bolts and nuts from falling out.
[Features]
· One-handed work is smooth with loosening prevention of bolts/nuts, etc.
· Iron powder, etc. does not adhere to the socket as it is not a magnetic type.
· A socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
· It can slide on the rail with the socket attached.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HSCL306

 
Part Number
HSCL306
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 400 Set Content 1 Nut Catch Deep Socket (Hex): 3SC-08L, 3SC-10L, 3SC-11L, 3SC-12L, 3SC-13L, 3SC-14L/With Socket Holder

Please check the type/dimensions/specifications of the part HSCL306 in the Nut Catch Deep Socket Set (Hexagonal with Holder) HSCL306 series.

Additional Products in this Category

Tech Support