(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1800M

Socket Wrench Set 1800M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket wrench set ideal for maintenance and installation of small mechanical devices.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· 6.35 mm drive socket wrench set.
· Full set deluxe type (socket x 12 pcs; handle x 7 pcs).
[Applications]
· Ideal for assembly and maintenance of small machines as well as automobile, motorcycle, and bicycle maintenance work.

PDF

Part Number

Configured Part Number is shown.

1800M

 
Part Number
1800M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape Hexagon/Joints Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 4 / 5 / 6 / 7 / 8 / 9 / 5.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Ratchet Handle Full Length Type Standard Ratchet Mechanism Cam type Number of Ratchet Teeth 30
Mass(g) 1200 Set Content 1 Socket (Hexagon): 2S-04, 2S-05, 2S-5.5, 2S-06, 2S-07, 2S-08, 2S-09, 2S-10, 2S-11, 2S-12, 2S-13, 2S-14 / Ratchet Handle: RH20 / Spinner Handle: 111 / T-Shaped Slide Handle: SL20 / Screwdriver Type Handle: 115 / Extension Bar: 206 (50 mm), 207 (150 mm) / Universal Joint: 108 / Metal Case: MC2085

Please check the type/dimensions/specifications of the part 1800M in the Socket Wrench Set 1800M series.

Additional Products in this Category

Tech Support