(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Extension Bar NE30

Impact Extension Bar NE30
  • Volume Discount

A socket wrench that extends the 9.5 mm impact socket.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Used to extend a socket when operation with a wrench is not easy, in a deep and narrow place or the like.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE30-075
NE30-100
NE30-150
NE30-200
NE30-250
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

75
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

150
1 Piece(s)Available

12 Days or more

200
1 Piece(s)Available

12 Days or more

250

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 19

Additional Products in this Category

Tech Support