(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ball Joint for Impact Wrenches (Short Type) NJ30S

Ball Joint for Impact Wrenches (Short Type) NJ30S
  • Volume Discount

Impact wrench attachment, 9.5 mm insertion.
[Features]
· Ball-shaped and the rotation is very smooth. Short compact type.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number

Configured Part Number is shown.

NJ30S

Part Number
NJ30S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 50 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 23

Please check the type/dimensions/specifications of the part NJ30S in the Ball Joint for Impact Wrenches (Short Type) NJ30S series.

Additional Products in this Category

Tech Support