(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Nut Catch Deep Socket (Hexagonal) 3SC-L

Nut Catch Deep Socket (Hexagonal) 3SC-L
  • Volume Discount

Nut catch long socket with an insertion angle of 9.5 mm.
[Features]
· With a loosening prevention mechanism for bolts/nuts, etc.
· One-handed work is smooth with loosening prevention of bolts/nuts, etc.
· Iron powder, etc. does not adhere to the socket as it is not a magnetic type.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3SC-08L
3SC-10L
3SC-11L
3SC-12L
3SC-13L
3SC-14L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

813176747
1 Piece(s)Available

12 Days or more

1015177854
1 Piece(s)Available

12 Days or more

1116178957
1 Piece(s)Available

12 Days or more

12171881063
1 Piece(s)Available

12 Days or more

13191991075
1 Piece(s)Available

12 Days or more

14212191185

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8

Additional Products in this Category

Tech Support