(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexalobular Wrench

Hexalobular Wrench
  • Volume Discount

[Features]
· Supports tamper-resistant hexalobular screws.
· Surface processing is non-electrolytic nickel plating.
· Made from chrome vanadium steel.
[Applications]
· For tightening hexalobular screws / tamper-proof hexalobular screws.

PDF

Part Number

Configured Part Number is shown.

THX-7S

 
Part Number
THX-7S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type (Shape) L Type Wrench Tip shape / tamper-proof T Type Tamper-Proof Type Single Product/Set Classification Set Product
Details Type Set Set Content T10H、T15H、T20H、T25H、T27H、T30H、T40H Set Content(piece) 7
Trusco Code 336-1918 Mass 170 g/set Material Chrome Vanadium Steel
Features Supports tamper-resistant hexalobular screws. Accessory Holder Surface Treatment Electroless Nickel Plating

Please check the type/dimensions/specifications of the part THX-7S in the Hexalobular Wrench series.

Additional Products in this Category

Tech Support