(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Driver Socket B1/B2/B3

Driver Socket B1/B2/B3
  • Volume Discount

Socket with negative tip shape.
[Features]
· It can be attached to a handle with 12.7 mm insertion angle.
· For tightening/loosening parts where the tip has a minus shape.
[Applications]
· Ideal for assembly and maintenance of machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B1
B2
B3
Part NumberMinimum order quantityVolume DiscountDays to Ship Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

2370
1 Piece(s)Available

12 Days or more

2595
1 Piece(s)Available

12 Days or more

26110

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Flathead (-) Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 40

Additional Products in this Category

Tech Support