(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· With hex socket set screw.
· When replacing bits, a hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B.
[Applications]
· Replacement Bit
Single Product/Set Classification | Single Item Socket | Application | For handwork | Socket shape | Hex for Hexagon socket head bolt |
---|---|---|---|---|---|
Width across flat dimension (S Measurement) | 12 | Overall length (L dimension)(mm) | 22 | Type | B |
Socket Side Dimension(mm) | 12.0 | Trusco Code | 383-8757 | Mass(g) | 23 |
Features | Hexagon socket set screw included. When replacing bit, hexagonal wrench is required; 2 mm for type A and 2.5 mm for type B. |
Please check the type/dimensions/specifications of the part T-12SS in the Replacement Hexagon Bit (Stubby Type) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy