(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Extension Bar NE80

Impact Extension Bar NE80
  • Volume Discount

An extension bar used to link wrenches and sockets when working in deep and narrow places.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembling and maintenance of large industrial machinery.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE80-150
NE80-200
NE80-250
NE80-300
NE80-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

150
1 Piece(s)Available

12 Days or more

200
1 Piece(s)Available

12 Days or more

250
1 Piece(s)Available

12 Days or more

300
1 Piece(s)Available

12 Days or more

400

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Joint type Flat Width (Dimension S) 25.4 Drive (For Electric Drill, Shaft Dimension) (Inches) 1
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 48

Additional Products in this Category

Tech Support