(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deep Socket Set (Hex with Holder) HSL212

Deep Socket Set (Hex with Holder) HSL212
  • Volume Discount

12-piece socket set used for tightening and loosening hex bolts and nuts. Deep type. With a socket holder. Insertion angle: 6.35 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HSL212

 
Part Number
HSL212
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 3 / 4 / 5 / 6 / 7 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Mass(g) 430 Set Content 1 2S-03L, 2S-04L, 2S-05L, 2S-06L, 2S-07L, 2S-08L, 2S-09L, 2S-10L, 2S-11L, 2S-12L, 2S-13L, 2S-14L / With Socket Holder

Please check the type/dimensions/specifications of the part HSL212 in the Deep Socket Set (Hex with Holder) HSL212 series.

Additional Products in this Category

Tech Support