(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Socket Set (Hexagonal with Holder) SHS306

Stainless Steel Socket Set (Hexagonal with Holder) SHS306
  • Volume Discount

[Features]
· Made of a rust-resistant all-stainless steel holder that's safe and easy to organize.
· The grip has a special folded shape that provides excellent holding and sustaining power.

PDF

Part Number

Configured Part Number is shown.

SHS306

 
Part Number
SHS306
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 17 / 19 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Mass(g) 280 Set Content 1 S3S-08, S3S-10, S3S-12, S3S-13, S3S-17, S3S-19 / with Socket Holder

Please check the type/dimensions/specifications of the part SHS306 in the Stainless Steel Socket Set (Hexagonal with Holder) SHS306 series.

Additional Products in this Category

Tech Support