(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Stainless Steel Extension Bar SEX40-075

Stainless Steel Extension Bar SEX40-075
  • Volume Discount

Extension bar featuring durability and rust resistance.
[Features]
· 12.7 mm drive with 75 mm length.
· Material adopts precipitation hardened stainless steel.
· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.
[Applications]
· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, etc.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.

PDF

Part Number

Configured Part Number is shown.

SEX40-075

 
Part Number
SEX40-075
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 75
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 24

Please check the type/dimensions/specifications of the part SEX40-075 in the Stainless Steel Extension Bar SEX40-075 series.

Additional Products in this Category

Tech Support