(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ultra-Long Socket Set for Impact Wrenches (with Holder) HNV406LL

Ultra-Long Socket Set for Impact Wrenches (with Holder) HNV406LL
  • Volume Discount

Ultra-long impact socket set with impact socket incorporated in the holder.
[Features]
· For hexagon bolt/nut tightening and loosening work.
· 12.7 mm drive. Total length: 100 mm. Holder included. For impact wrenches and power tools.
· It is a super long type with total length of 100 mm that can access hexagon bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
For assembly and maintenance of large machines as well as automobile, motorcycle, and bicycle maintenance work.

PDF

Part Number

Configured Part Number is shown.

HNV406LL

 
Part Number
HNV406LL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 17 / 19 / 21 / 22 / 24 / 27 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 2300 Set Content 1 4NV-17L100, 4NV-19L100, 4NV-21L100, 4NV-22L100, 4NV-24L100, 4NV-27L100 / with socket holder

Please check the type/dimensions/specifications of the part HNV406LL in the Ultra-Long Socket Set for Impact Wrenches (with Holder) HNV406LL series.

Additional Products in this Category

Tech Support