(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Grip Type Ratchet Handle (Insert Angle 9.5 mm)

Grip Type Ratchet Handle (Insert Angle 9.5 mm)
  • Volume Discount

[Features]
· Uses a gear with 72 teeth, and has a feed of 5°.
· Compact size that fits in your palm, convenient for fastening/loosening of small diameter screws.
[Applications]
· General purpose tool

Part Number

Configured Part Number is shown.

BRG3

Part Number
BRG3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Overall length (L dimension)(mm) 27.5 The Number of Teeth(sheet) 72 Trusco Code 383-5502
Mass(g) 170 Features Features a gear with 72 teeth, feed angle is 5 degrees. Compact size that fits in your palm, convenient for fastening/loosening of small diameter screws. Outer Diameter(mm) 55

Please check the type/dimensions/specifications of the part BRG3 in the Grip Type Ratchet Handle (Insert Angle 9.5 mm) series.

Additional Products in this Category

Tech Support