(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket for Impact Wrenches (with Magnet) 4AH-LK

Long Hexagonal Socket for Impact Wrenches (with Magnet) 4AH-LK
  • Volume Discount

An impact socket ideal for tightening and loosening hexagon socket head cap screws and locking screws in deep and narrow places.
[Features]
· A long magnetic tip type.
· Can be used to access hex socket bolts and set screws in deep and narrow places.
· Impact wrench and power tools with a design extremely resistant to impacts.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AH-05LK
4AH-06LK
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S)
1 Piece(s)Available

13 Days or more

5
1 Piece(s)Available

13 Days or more

6

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 150
Width across flat part depth (measurement L1)(mm) 10 Through Hole I.D. (d Dimension)(mm) 11 Mass(g) 125

Additional Products in this Category

Tech Support