(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (12.7 mm Insertion Angle, Long Type)

Hex Socket (12.7 mm Insertion Angle, Long Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 408HTL
  • H405ML
  • Volume Discount

[Features]
· It is for a 12.7 mm insertion angle.

Part Number

Configured Part Number is shown.

H405ML

Part Number
H405ML
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 10 / 5 / 6 / 8 Trusco Code 411-4094
Set Content 405HTL、406HTL、408HTL、410HTL Features It is for a 12.7 mm insertion angle. Accessory Socket Holder
Mass(g) 456/set

Please check the type/dimensions/specifications of the part H405ML in the Hex Socket (12.7 mm Insertion Angle, Long Type) series.

Additional Products in this Category

Tech Support