(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket Set for Impact Wrenches (Wall Hanging Type) NV608

Long Socket Set for Impact Wrenches (Wall Hanging Type) NV608
  • Volume Discount

A set of long sockets for impact use, with a non-electroplated specification, intended to improve the outer appearance and rust-proofing. Includes a wall-mountable metal tray case.

PDF

Part Number

Configured Part Number is shown.

NV608

 
Part Number
NV608
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Flat Width (Dimension S) 19 / 21 / 22 / 24 / 26 / 27 / 30 / 32 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Mass(g) 5500 Set Content 1 6NV-19L、6NV-21L、6NV-22L、6NV-24L、6NV-26L、6NV-27L、6NV-30L、6NV-32L

Please check the type/dimensions/specifications of the part NV608 in the Long Socket Set for Impact Wrenches (Wall Hanging Type) NV608 series.

Additional Products in this Category

Tech Support