(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Ratchet Handle (9.5 mm Square Drive)

Compact Ratchet Handle (9.5 mm Square Drive)

Click this image to zoom it.

Move the mouse over the image to zoom

  • BRC3E
  • BRC3F
  • Volume Discount

[Features]
· A compact head type. Optimal for work in narrow spaces.
· Adopts 36-tooth gears.
· Adopts a union mechanism that prevents inadvertent dropping of the socket.
· Integral type claws reduce the head thickness by 20% of the previous product and realize a compact head.

Part Number

Configured Part Number is shown.

Part Number
BRC3E
BRC3F
Part NumberMinimum order quantityVolume DiscountDays to Ship Swivel Type Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

NA-307-5559100
1 Piece(s)Available

8 Days or more

AvailableSwiveling compact type307-5575140

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Overall length (L dimension)(mm) 125 The Number of Teeth(sheet) 36 Features A compact head type. Ideal for work in narrow places. Adopts 36-tooth gears. Also adopts a union mechanism that prevents inadvertent dropping of the socket.

Additional Products in this Category

Tech Support