(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket Set (with Metal Tray) NV608L

Long Socket Set (with Metal Tray) NV608L
  • Volume Discount

Long socket set for impact wrench with 19.0 mm insertion angle.
[Features]
· Long socket bit for impact wrenches.
· 8 sockets stored in a metal case.
· Impact socket with pin/O-ring can be stored as is.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NV608L

 
Part Number
NV608L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Flat Width (Dimension S) 24 / 27 / 30 / 32 / 35 / 36 / 41 / 46 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Mass(g) 6300 Set Content 1 6NV-24L、6NV-27L、6NV-30L、6NV-32L、6NV-35L、6NV-36L、6NV-41L、6NV-46L

Please check the type/dimensions/specifications of the part NV608L in the Long Socket Set (with Metal Tray) NV608L series.

Additional Products in this Category

Tech Support