(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Adapter, KTC Power Fit, BA

Socket Wrench Options - Adapter, KTC Power Fit, BA

Click this image to zoom it.

Move the mouse over the image to zoom

  • BA32
  • BA34
  • Volume Discount

[Features]
· Insertion angle side uses a Power Fit shape to prevent stress concentration.
· It is an attachment that connects the sockets with differing insertion angles and the driving tool.
· Rattling is kept to a minimum, and one gets the sense of a stable insertion.

Part Number

Configured Part Number is shown.

Part Number
BA23
BA32
BA34
BA43
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.56.3522Concave 6.3/Convex 9.5307-571115
1 Piece(s)Available

8 Days or more

6.359.525Concave 9.5/Convex 6.3307-572920
1 Piece(s)Available

8 Days or more

12.79.529.5Concave 9.5/Convex 12.7307-573738
1 Piece(s)Available

8 Days or more

9.512.735Concave 12.7/Convex 9.5307-574545

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Adapter Application For handwork Socket shape Joint type
Features Insertion angle side uses power-fit shape to prevent stress concentration. It is an attachment that connects the sockets with differing insertion angles and the driving tool.

Additional Products in this Category

Tech Support