(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket for Impact Wrenches (12-Point) 6NW-L100

Long Socket for Impact Wrenches (12-Point) 6NW-L100
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· A long type with 19.0 mm drive.
· It has a double hex shape that can be used to smoothly access hex bolts in deep and narrow places.
· It exerts power in tightening/loosening protruded bolt nuts.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6NW-17L100
6NW-19L100
6NW-21L100
6NW-22L100
6NW-23L100
6NW-24L100
6NW-26L100
6NW-27L100
6NW-28L100
6NW-29L100
6NW-30L100
6NW-32L100
6NW-35L100
6NW-36L100
6NW-38L100
6NW-41L100
6NW-46L100
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

1727381414379
1 Piece(s)Available

12 Days or more

1929381416362
1 Piece(s)Available

12 Days or more

2131.5381518401
1 Piece(s)Available

12 Days or more

2233381518428
1 Piece(s)Available

12 Days or more

2334.5381520411
1 Piece(s)Available

13 Days or more

2436401720514
1 Piece(s)Available

8 Days or more

2638421922558
1 Piece(s)Available

12 Days or more

2740421922532
1 Piece(s)Available

12 Days or more

2841422022539
1 Piece(s)Available

12 Days or more

2942422022547
1 Piece(s)Available

12 Days or more

3044442125569
1 Piece(s)Available

12 Days or more

3246.546.52125593
1 Piece(s)Available

12 Days or more

3550502325617
1 Piece(s)Available

12 Days or more

3652522325644
1 Piece(s)Available

12 Days or more

3856562330773
1 Piece(s)Available

12 Days or more

4159592335801
1 Piece(s)Available

12 Days or more

4665652335852

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 100

Additional Products in this Category

Tech Support