(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Ball Joint for Impact Wrenches (Short Type) NJ40S

Ball Joint for Impact Wrenches (Short Type) NJ40S
  • Volume Discount

Impact ball joint is used for complicated parts where straight work cannot be done.
[Features]
· Ball-happed and the rotation is very smooth. Short compact type.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
[Applications]
Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NJ40S

 
Part Number
NJ40S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Total Length (L Size)(mm) 63 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 33.5

Please check the type/dimensions/specifications of the part NJ40S in the Ball Joint for Impact Wrenches (Short Type) NJ40S series.

Additional Products in this Category

Tech Support