(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Socket for Impact Wrenches 4AEX-L250

Extension Socket for Impact Wrenches 4AEX-L250
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts.
[Features]
· Long sockets with 12.7 mm drive.
· For impact wrenches and power tools with total length of 250 mm.
· For improving workability in production lines. It is ideal for tightening/loosening bolts and nuts located in deep or narrow places.
· It has been made lightweight by optimizing the diameter of the shaft according to the size.
[Applications]
· For assembly and maintenance of production lines, machines and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AEX-10L250
4AEX-12L250
4AEX-13L250
4AEX-14L250
4AEX-15L250
4AEX-16L250
4AEX-17L250
4AEX-18L250
4AEX-19L250
4AEX-21L250
4AEX-22L250
4AEX-24L250
4AEX-26L250
4AEX-27L250
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

101625912290
1 Piece(s)Available

8 Days or more

1219.5251114370
1 Piece(s)Available

11 Days or more

1321251114375
1 Piece(s)Available

8 Days or more

1422251214380
1 Piece(s)Available

12 Days or more

1523.0251214390
1 Piece(s)Available

12 Days or more

1624251214395
1 Piece(s)Available

12 Days or more

1726261316475
1 Piece(s)Available

11 Days or more

1827271316485
1 Piece(s)Available

12 Days or more

1928281416495
1 Piece(s)Available

11 Days or more

2130.530.51516500
1 Piece(s)Available

11 Days or more

2232321516505
1 Piece(s)Available

8 Days or more

2434.534.51616520
1 Piece(s)Available

12 Days or more

2637371816535
1 Piece(s)Available

12 Days or more

2738381816540

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 250

Additional Products in this Category

Tech Support