(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket Wrenches - 12-Point, 3405M/4405M

Square Socket Wrenches - 12-Point, 3405M/4405M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Square Drive 9.5mm
  • Square Drive 12.7mm
  • Square Drive 19.0mm
  • Volume Discount

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (double hex).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3405M-7
3405M-10
3405M-12
4405M-14
4405M-17
4405M-19
4405M-22
6405M-50
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Width across flat dimension Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.5726330-185120
1 Piece(s)Available

8 Days or more

9.51026330-175324
1 Piece(s)Available

8 Days or more

9.51226330-176125
1 Piece(s)Available

8 Days or more

12.71437330-520156
1 Piece(s)Available

8 Days or more

12.71737330-521069
1 Piece(s)Available

11 Days or more

12.71938330-522889
1 Piece(s)Available

8 Days or more

12.72240330-5244113
1 Piece(s)Available

8 Days or more

195068330-6178948

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Socket Shape 12 Sq.
Features Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (double hex).

Additional Products in this Category

Tech Support