(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 250MISO

Socket Wrench Set 250MISO
  • Volume Discount

A deluxe full socket wrench set ideal for plant maintenance work.
[Features]
· 25.4 mm drive.
· 5 handles, 12 sockets.
· A deluxe set.
· For manual operation.
· A full deluxe set of socket wrenches with built-in sockets and handles in a metal case.
[Applications]
· Ideal for plant maintenance, large machine and vehicle maintenance, and civil engineering maintenance.

PDF

Part Number

Configured Part Number is shown.

250MISO

 
Part Number
250MISO
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Flat Width (Dimension S) 32 / 36 / 41 / 46 / 50 / 55 / 60 / 65 / 70 / 75 / 80 / 85 Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Mass(g) 39000
Set Content 1 Socket (Double Hex): 8D-32, 8D-36, 8D-41, 8D-46, 8D-50, 8D-55, 8D-60, 8D-65, 8D-70, 8D-75, 8D-80, 8D-85 / Ratchet Head: 572 / Sliding Head: 416 / Extension Bar: 612 (150 mm), 613 (400 mm) / Crossbar: 113 / Metal Case: MC250

Additional Products in this Category

Tech Support