(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Wrench Socket (Insertion Angle 9.5 mm / Deep Thin Type)

Impact Wrench Socket (Insertion Angle 9.5 mm / Deep Thin Type)
  • Volume Discount

[Features]
· Thin type that can be easily used in narrow places.
· The AMBAC system prevents pins from popping out during use.
· The PowerFit system prevents the bolts and nuts from stripping.
· An easy-to-see size indication is provided along with engraving.
· New type of ring also allows pins and rings to be easily installed.

Part Number

Configured Part Number is shown.

Part Number
BP3L-14TP
BP3L-19TP
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension (S Measurement) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

14307-9317137
1 Piece(s)Available

8 Days or more

19307-9333233

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Socket shape 6 Sq. Overall length (L dimension)(mm) 80 Accessory Pin, Ring
Features A thin type that can be easily used in confined spaces. The AMBAC system prevents the pin from shooting out during use. The PowerFit system prevents the bolts and nuts from stripping. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed.

Additional Products in this Category

Tech Support