(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 210M

Socket Wrench Set 210M
  • Volume Discount

Ideal for large machine/vehicle maintenance, civil engineering, and plant maintenance work.

PDF

Part Number

Configured Part Number is shown.

210M

 
Part Number
210M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Flat Width (Dimension S) 24 / 26 / 27 / 30 / 32 / 29 / 35 / 36 / 38 / 41 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Mass(g) 7500
Set Content 1 Socket (Double Hex): 6D-24, 6D-26, 6D-27, 6D-29, 6D-30, 6D-32, 6D-35, 6D-36, 6D-38, 6D-41 / T-Shaped Slide Handle: 205 / Extension Bar: 610 (200 mm) / Metal Case: MC210

Please check the type/dimensions/specifications of the part 210M in the Socket Wrench Set 210M series.

Additional Products in this Category

Tech Support