(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1500

Socket Wrench Set 1500
  • Volume Discount

Inch-size deluxe socket wrench set with carefully selected tools necessary for the maintenance of industrial machinery, automobiles, etc.
[Features]
· A mixed set of standard, deep and hex types.
· With 15 sockets and 4 handles.
· For manual operation.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, increasing usability.
· 12.7 mm drive. With 15 sockets and 4 handles.
· Imperial size socket wrench set, deluxe type.
[Applications]
· Ideal for servicing automobile and industrial machines made outside Japan.

PDF

Part Number

Configured Part Number is shown.

1500

 
Part Number
1500
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hexagonal/Double Hex/Joints Flat Width (Dimension S) 1/4 / 1/2 / 3/8 / 17/32 / 5/16 / 7/16 / 9/16 / 11/16 / 13/16 / 19/32 / 3/4 / 5/8 / 7/8 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Ratchet Mechanism Claw catch method Number of Ratchet Teeth 18 Mass(g) 3800
Set Content 1 Socket (Hexagon): 3SB-08, 3SB-10, 3SB-12 / Socket (Double Hex): 3DB-14, 3DB-16, 3DB-17, 3DB-18, 3DB-19, 3DB-20, 3DB-22, 3DB-24, 3DB-26, 3DB-28 / Ratchet Handle: 271 / Spinner Handle: 231 / T-Shaped Slide Handle: SL30 / Speeder: 204 / Extension Bar: 305 (75 mm), 306 (150 mm), 307 (300 mm) / Universal Joint: 208 / Metal Case: MC713N

Please check the type/dimensions/specifications of the part 1500 in the Socket Wrench Set 1500 series.

Additional Products in this Category

Tech Support