(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Long Socket Set for Impact Wrenches (Metal Tray Case Type) NV605LL

Super Long Socket Set for Impact Wrenches (Metal Tray Case Type) NV605LL
  • Volume Discount

Impact socket with pin/O-ring can be stored as is. Achieves excellent durability and environmental friendliness compared to resin trays. Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured.

PDF

Part Number

Configured Part Number is shown.

NV605LL

 
Part Number
NV605LL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Flat Width (Dimension S) 27 / 30 / 32 / 36 / 41 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4
Mass(g) 6200 Set Content 1 6NV-27L150、6NV-30L150、6NV-32L150、6NV-36L150、6NV-41L150

Please check the type/dimensions/specifications of the part NV605LL in the Super Long Socket Set for Impact Wrenches (Metal Tray Case Type) NV605LL series.

Additional Products in this Category

Tech Support