(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set Hex, with Holder) HS412

Socket Set Hex, with Holder) HS412
  • Volume Discount

12-piece socket set used for tightening and loosening hex bolts and nuts. With a socket holder. Insertion angle: 12.7 mm, shape: hexagon

PDF

Part Number

Configured Part Number is shown.

HS412

 
Part Number
HS412
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 20 / 21 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 900 Set Content 1 4S-10, 4S-11, 4S-12, 4S-13, 4S-14, 4S-15, 4S-16, 4S-17, 4S-18, 4S-19, 4S-20, 4S-21 / with socket holder

Please check the type/dimensions/specifications of the part HS412 in the Socket Set Hex, with Holder) HS412 series.

Additional Products in this Category

Tech Support