(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Torx Bit Socket Set (12.7 mm Insertion Angle, with Socket Holder)

T-Shaped Torx Bit Socket Set (12.7 mm Insertion Angle, with Socket Holder)
  • Volume Discount

[Features]
· Plug type bits can be replaced.
· Insertion angle side uses a Power Fit shape to prevent stress concentration.

Part Number

Configured Part Number is shown.

TBT407T

Part Number
TBT407T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Socket shape Hexagonal bit Width across flat dimension (S Measurement) 5.49 / 6.60 / 7.77 / 11.17 / 13.20 / 8.79 / 15.49 Set Contents (Items) 7
Set Content BT4-T30・T40・T45・T50・T55・T60・T70 Type Standard Trusco Code 307-8205
Accessory Socket Holder Features Plug type bits can be replaced. Insertion angle side uses power-fit shape to prevent stress concentration. Mass(g/Set) 965

Please check the type/dimensions/specifications of the part TBT407T in the T-Shaped Torx Bit Socket Set (12.7 mm Insertion Angle, with Socket Holder) series.

Additional Products in this Category

Tech Support