(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set (Hex, with Holder) HS206

Socket Set (Hex, with Holder) HS206

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket set used for tightening and loosening hex bolts and nuts.
[Features]
· Comes with a socket holder (aluminum type) that allows the socket to be easily removed.
· The holder grip is made of resin (with steel ball).
· It can slide on the rail with the socket attached.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

HS206

 
Part Number
HS206
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 14 / 7 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Mass(g) 140 Set Content 1 2S-07, 2S-08, 2S-10, 2S-12, 2S-13, 2S-14 / With Socket Holder

Please check the type/dimensions/specifications of the part HS206 in the Socket Set (Hex, with Holder) HS206 series.

Additional Products in this Category

Tech Support