(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Tool Case BX120 (Part Numbers)

Tool Case BX120
  • Volume Discount

Steel top plate, flat type tool box.
[Features]
· The handle can be folded down so that the top surface becomes flat and can be loaded with cargo.
· Convenient for carrying around.
· Sturdy inner tray is ideal for organizing small items.
· Strong against impacts.
[Applications]
· Ideal for storage and management of tools.
· Ideal for offsite work.

PDF

Part Number

Configured Part Number is shown.

BX120

 
Part Number
BX120
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Steel Tool Box Case Dimensions (Frontage x Depth x Height)(mm) 410×175×175
Case Color Red Mass(g) 3600 Cardboard dimensions(W×D×Hmm) 422×217×191
Material Main Body: Steel, Handle: ABS Resin Supplementary explanation 2-level case with flat inner plate

Please check the type/dimensions/specifications of the part BX120 in the Tool Case BX120 series.

Additional Products in this Category

Tech Support