(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Magnetic Paper Holder

Magnetic Paper Holder
  • Volume Discount

[Features]
· A roll of paper towels can be attached with a magnet.
· A left/right independent type that supports paper towels with maximum φ120 mm, width 500 mm, and center bore φ30 mm or more.
· Strong rubber magnet prevents slipping off.

Part Number

Configured Part Number is shown.

YKHD-RPM

Part Number
YKHD-RPM
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Box Tool Box Type Other Load Resistance(kg) 1
Overall Length(mm) 130 Trusco Code 373-9333 Features A roll of paper towels can be attached with a magnet. It is a left-right independent type that supports paper towels up to φ120 mm, 500 mm in width with a center hole of φ30 mm or more. High-strength rubber magnet prevents it from slipping off.
Mass(g/group) 640

Please check the type/dimensions/specifications of the part YKHD-RPM in the Magnetic Paper Holder series.

Additional Products in this Category

Tech Support