(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Trunk Style, Steel, Blue, T Series, T-470

Tool Box - Trunk Style, Steel, Blue, T Series, T-470
  • Volume Discount

[Features]
· It has a convenient design that can be freely stacked.
· With a convenient accessory case (inner tray).

Part Number

Configured Part Number is shown.

T-470

Part Number
T-470
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case Size (Frontage x Depth x Height)(mm) 470X234X108
Case color Blue Mass(g) 2700 Effective inside dimension, frontage(mm) 469
Effective inside dimension, depth(mm) 229 Effective inside dimension, height(mm) 100 Trusco Code 120-0607
Features It has a convenient design that can be freely stacked. Material Steel Specification 1 Inner tray included (not detachable)

Please check the type/dimensions/specifications of the part T-470 in the Tool Box - Trunk Style, Steel, Blue, T Series, T-470 series.

Additional Products in this Category

Tech Support