(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A basic 12.7 sq. tool set.
[Features]
· Set includes 43 pcs.
· Can be loaded with tools carefully selected for the compact tool case with a flat top.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Single opening portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 410×175×175 |
---|---|---|---|---|---|
Set Content(Points) | 43 | Case Color | Red | Insertion Angle(mm) | 12.7 |
Mass(g) | 11000 | Cardboard dimensions(W×D×Hmm) | 422×217×282 | Case Weight(g) | 3600 |
Supplementary explanation | The case is sold separately. | Set Content 1 | Sockets (6-point): 4S-08, 10, 12, 13, 14, 17, 19, 21, 22, 24 | Set Content 2 | Ratchet Handle: RH40K |
Set Content 3 | Spinner Handle: 311 | Set Content 4 | Extension Bar: 320 (75 mm), 321 (150 mm) | Set Content 5 | Socket holder: SH410 |
Set Content 6 | Long Wrench: LS-5.507, 0810, 1012, 1113, 1214, 1417 | Set Content 7 | Long Mechanic Offset Wrench (45°×10°): M44-0810, 1012, 1113, , 1214, 1417, 1921, 2224 | Set Content 8 | monkey wrench: MW-300 |
Set Content 9 | Combination Pliers: CP-200 | Set Content 10 | Water Pump Pliers: KWP-250 | Set Content 11 | Longnose pliers: RP-150 |
Set Content 12 | Heavy Duty Nippers: KN-150 | Set Content 13 | Piercing Screwdriver: KMD-075, 100, KPD-001, 002, 003 | Set Content 14 | Stubby Screwdriver: SD-M, P |
Set Content 15 | Through Type Screwdriver: YMD-150 | Set Content 16 | Black Shaft Hammer: BH-10 (1 Pound) | Set Content 17 | Tool case: BX120 |
Please check the type/dimensions/specifications of the part TSA4120 in the Tool Set TSA4120 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy