(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hand tool socket that is used for tightening and loosening imperial sized hexagon bolts and nuts.
[Features]
· Comes with a socket holder (aluminum type) that allows the socket to be easily removed.
· Hand tool sockets 11 piece set.
· With a socket holder. Insertion angle: 9.5 mm, shape: double hex.
· The holder grip is made of resin (with steel ball).
· It can slide on the rail with the socket attached.
· Imperial size.
[Applications]
· Used for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.
Single Item / Set | Set Product | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 9.5 |
---|---|---|---|---|---|
Flat Width (Dimension S) | 1/2 / 17/32 / 7/16 / 9/16 / 11/16 / 13/16 / 19/32 / 3/4 / 5/8 / 7/8 / 15/16 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 3/8 | Mass(g) | 600 |
Set Content 1 | 3DB-14, 3DB-16, 3DB-17, 3DB-18, 3DB-19, 3DB-20, 3DB-22, 3DB-24, 3DB-26, 3DB-28, 3DB-30 / With Socket Holder |
Please check the type/dimensions/specifications of the part HDB311 in the Socket Set (Double Hex, with Holder) HDB311 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy