(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers Clear

Pliers Clear
  • Volume Discount

•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Pliers Clear, see the sections below:

Part Number

Configured Part Number is shown.

SP200G

Part Number
SP200G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 202
Steel Wire Cutting Performance(mmφ) 2.6 Head Thickness (T)(mm) 11 Color Green
Main body: option Main Body JAN Code 4963202-071789 Weight(g) 260
Supplementary explanation 6 Color Clear Grip. Great for tightening and removal of bolts and nuts. Great for cutting, twisting, bending and pulling wire. Great for bending thin plates, etc. Great for clamping onto things that cannot be gripped in the hand.

Please check the type/dimensions/specifications of the part SP200G in the Pliers Clear series.

Additional Products in this Category

Tech Support