(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Offset Wrench Set RM110 (Part Numbers)

Ratchet Offset Wrench Set RM110
  • Volume Discount

A set of straight ratchet offset wrenches, which show their power when working in deep recessed narrow places.
[Features]
· A thin ratchet head with a straight body. The offset part uses a 72-teeth gear.
· An 11-piece set with a metal case.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RM110

 
Part Number
RM110
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 15 / 16 / 17 / 18 / 19 / 21 / 8 Single Item / Set Set Product Set Contents (mm) 8×10×12×13×14×15×16×17×18×19×21
Set Contents (Items) 11 Set Content RM-08、RM-10、RM-12、RM-13、RM-14、RM-15、RM-16、RM-17、RM-18、RM-19、RM-21

Please check the type/dimensions/specifications of the part RM110 in the Ratchet Offset Wrench Set RM110 series.

Additional Products in this Category

Tech Support