(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ultra-Long Ratchet Wrench

Part Number

Configured Part Number is shown.

RM-27X32SL

Part Number
RM-27X32SL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 415 Two-sided Width Size(mm) 27×32 Single Item / Set Single Item
Socket Outer Diameter(mm) Small: 36.5/large: 43 Guarantee Torque(N▪m) Small: 478.6, large: 576.6 Weight(g) 1400
Material Cr-V Specifications 12-Sided Surface Features One of the sockets is particularly long. The main body and claws have been forged for outstanding strength. The head has been subjected to hole filling in order to maintain smooth ratchet driving. There is one φ4.5 mm hole for safety cord. The body surface has been coated with rust-resistant cation.

Please check the type/dimensions/specifications of the part RM-27X32SL in the Ultra-Long Ratchet Wrench series.

Additional Products in this Category

Tech Support