(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

"Catcher Wrench" (with Spring Steel and Steel Balls)【1-9 Pieces Per Package】

"Catcher Wrench" (with Spring Steel and Steel Balls)

Move the mouse over the image to zoom

  • AQ0250
  • AQKS910
  • AZKS910
  • AQKS-710
  • AQK0800
  • Volume Discount

•Model: L-shaped Hex Wrench
•Tip Model: Ball Point
•Material: Ultra-strong alloy steel
•Feature: Its material is ultra-strong alloy steel.
•Accessory: Holder

PDF

Part Number

Configured Part Number is shown.

Part Number
AQ0150
AQ0200
AQ0250
AQK0300
AQK0400
AQK0500
AQK0600
AQK0800
AQK1000
AQKS910
AQKS-710
AZKS910
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Set Content
(mm)
Set Content
(piece)
Abstract Catcher Ball Trusco Code Mass Accessory
1 Piece(s)Available

8 Days or more

1.5Single Item9014---NA323-16231.4g-
1 Piece(s)Available

8 Days or more

2Single Item10016---NA323-16313.0g-
1 Piece(s)Available

8 Days or more

2.5Single Item11218---NA323-16405.2g-
1 Piece(s)Available

7 Days or more

3Single Item12620---Available323-53359.0g-
1 Piece(s)Available

8 Days or more

4Single Item14223---Available323-534316.0g-
1 Piece(s)Available

8 Days or more

5Single Item16028---Available323-535130.0g-
1 Piece(s)Available

8 Days or more

6Single Item18032---Available323-536050.0g-
1 Piece(s)Available

8 Days or more

8Single Item20036---Available323-5378100.0g-
1 Piece(s)Available

8 Days or more

10Single Item22440---Available323-5386180.0g-
1 Piece(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109Long Type No / Yes 288-2329420 g/setHolder

7 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.5 ~ 6Set Product--1.5、2、2.5、3、4、5、67Long Type No / Yes 396-0854130 g/setHolder

9 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.5 ~ 10Set Product--1.5、2、2.5、3、4、5、6、8、109Short Type No / Yes 325-8688280 g/setHolder
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Single Item / Set Total Length (L Size)
(mm)
Hex Neck Length (H Size) L-Model Only
(mm)
Set Content
(mm)
Set Content
(piece)
Abstract Catcher Ball Trusco Code Mass Accessory

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Features Its material is ultra-strong alloy steel.
Material Ultra-strong alloy steel

Additional Products in this Category

Tech Support