(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Long Ball Point L-Type Wrench Set BPLB800

Long Ball Point L-Type Wrench Set BPLB800
  • Volume Discount

A hex bar wrench machined with a ball point, enabling rapid turning in oblique work and temporary tightening.
[Features]
· Boasts smooth operability and powerful tightening.
[Applications]
· Convenient for maintenance and assembly of devices using imperial-size bolts, such as vehicles from outside Japan, motorcycles, and other imported machinery.

PDF

Part Number

Configured Part Number is shown.

BPLB800

 
Part Number
BPLB800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(Inch) 3/32 / 1/8 / 5/32 / 3/16 / 1/4 / 5/16 / 3/8 / 7/32
Single Item / Set Set Product Set Content BPLB-03、BPLB-04、BPLB-05、BPLB-06、BPLB-07、BPLB-08、BPLB-10、BPLB-12 Accessory Holder Included
Weight(g) 300

Please check the type/dimensions/specifications of the part BPLB800 in the Long Ball Point L-Type Wrench Set BPLB800 series.

Additional Products in this Category

Tech Support