(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Machined with a ball point, it can be used tilted by approximately 25°, speeding up temporary tightening of bolts, and increasing workability. Black oxide treated. Made from chrome vanadium steel.
Part Number
Configured Part Number is shown.
TBRI-1/16
Type | Hex L-shape wrench | Tip Type | Ballpoint |
---|---|---|---|
Width across flat dimension(Inch) | 1/16 | Single Product/Set Classification | Single Item |
Overall length (L dimension)(mm) | 77 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 14 |
JAN Code | 4989999265989 | Trusco Code | 445-5282 |
Mass(g) | 1.6 | Features | The ballpoint is machined so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability. Black oxide finished. Material is chrome vanadium steel. |
Type | Hex L-shape wrench | Tip Type | Ballpoint | Width across flat dimension(Inch) | 1/16 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Overall length (L dimension)(mm) | 77 | Hex bar wrench underneck length (H dimension) L-shape only(mm) | 14 |
JAN Code | 4989999265989 | Trusco Code | 445-5282 | Mass(g) | 1.6 |
Features | The ballpoint is machined so that it can be used by tilting approximately 25°, allowing bolts to be temporarily tightened more quickly and improving workability. Black oxide finished. Material is chrome vanadium steel. |
Please check the type/dimensions/specifications of the part TBRI-1/16 in the Ballpoint Hexagonal Bar Wrench (Inch Size) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy