(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Ball Point L-Type Wrench Set BPL900

Long Ball Point L-Type Wrench Set BPL900

Move the mouse over the image to zoom

  • Volume Discount

Long L type wrench set ideal for tightening and loosening hex socket bolts / hex socket set screws.
[Features]
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· Boasts smooth operability and powerful tightening.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

BPL900

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

ModelHex L-shape wrenchTip ModelBallpoint
Two-sided Width Size(mm)1.5 ~ 10Single Item / SetSet Product
Set ContentBPL-1.5、BPL-02、BPL-2.5、BPL-03、BPL-04、BPL-05、BPL-06、BPL-08、BPL-10AccessoryHolder Included
Weight(g)300 - -
Part Number
BPL900
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content BPL-1.5、BPL-02、BPL-2.5、BPL-03、BPL-04、BPL-05、BPL-06、BPL-08、BPL-10 Accessory Holder Included
Weight(g) 300

Please check the type/dimensions/specifications of the part BPL900 in the Long Ball Point L-Type Wrench Set BPL900 series.

Additional Products in this Category

Tech Support