(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long ball-point L type hexagonal bar wrench set that made of special alloy steel that enhances high torque, durability, and wear resistance.
[Features]
· Hard chromate plating where hardness is increased to a maximum of 15% thanks to high-level heat treatment.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· 7-piece set, L-shaped long type.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment, and for assembly and maintenance work of automobiles, motorcycles and bicycles.
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Material | Special Alloy Steel | Set Content | BL-1.5、BL-02、BL-2.5、BL-03、BL-04、BL-05、BL-06 |
Accessory | Holder Included | Weight(g) | 160 | Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. |
Please check the type/dimensions/specifications of the part BL700 in the Long Ball Point L-Type Wrench Set BL700 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy