(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Precision Crimper PA-21

Precision Crimper PA-21
  • Volume Discount

•Product Category: Pliers
•Spring: Included
•Plier Type: Pliers
•Overall Length (mm): 175
•Set/Single Item: Single Item

PDF

Part Number

Configured Part Number is shown.

PA-21

 
Part Number
PA-21
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 175
With or without spring Available Set / Single Item Single Item Die (Width x Height x Thickness)(mm) 1.6×0.8×1.8t/1.9×1.0×1.8t/2.2×1.2×1.8t/2.5×1.4×1.8t
Material Main Body: High Carbon Steel; Grip: Elastomer Main body: option Main Body Weight(g) 145
Features Low-cost and lightweight. Adjustable crimp heights. There are many compatible terminals since core barrels and coated wire barrels are crimped separately. With high visibility there will be less failure during crimping. Due to the new die shape, it also corresponds to long barrel terminals. By using four dies properly, it can support various terminal crimping. Compatible with the AWG#26 to AWG#18 wires. Supplement Includes a strap hole convenient for preventing falls.

Please check the type/dimensions/specifications of the part PA-21 in the Precision Crimper PA-21 series.

Additional Products in this Category

Tech Support